IESNA:LM-63-2002
[TEST]P1380415
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-827-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 31W 80CRI 2700K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2748.5
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
411.3 455.3 488.4 499.2 499.2 485.3 446.8 395.9 377.5 406.0 458.3 517.6 609.3 717.2 825.0 911.3 982.9 1044.5 
1116.9 1196.3 1259.5 1266.4 1166.2 958.3 652.5 354.3 227.2 155.6 104.8 66.2 37.7 19.3 9.2 4.6 3.1 0.0 0.0 
411.3 454.5 489.1 500.7 499.2 484.5 447.5 399.0 378.2 409.0 455.3 510.7 607.8 713.3 824.2 916.7 992.2 1059.2 
1126.2 1193.2 1270.2 1272.5 1209.4 990.6 639.4 363.6 235.7 159.5 108.6 70.1 40.1 20.8 10.8 4.6 2.3 0.0 0.0 
411.3 456.0 487.6 500.7 504.6 491.5 460.6 414.4 386.7 406.0 446.8 503.8 587.0 686.3 808.1 926.7 1005.3 1048.4 
1127.0 1198.6 1278.7 1315.7 1280.3 1114.6 784.2 452.9 291.2 204.1 144.8 87.8 54.7 34.7 21.6 13.9 3.9 0.8 0.0 
411.3 452.9 488.4 504.6 509.9 506.9 483.8 446.8 409.8 407.5 439.8 487.6 550.0 636.3 734.9 828.9 922.8 1001.4 
1077.7 1162.4 1258.7 1334.9 1346.5 1272.5 1089.2 701.8 399.8 283.5 209.5 140.2 97.1 62.4 37.7 15.4 5.4 0.8 0.0 
411.3 453.7 486.1 506.9 520.7 521.5 513.0 490.7 459.9 439.1 445.2 476.8 523.0 588.5 670.2 766.5 855.8 939.8 1020.7 
1110.8 1210.9 1332.6 1433.5 1439.7 1347.3 1076.1 630.1 344.3 247.3 186.4 117.9 75.5 49.3 27.0 6.2 1.5 0.0 
411.3 449.9 480.7 509.2 528.4 539.2 543.1 539.2 524.6 506.9 493.8 501.5 531.5 573.9 631.7 707.9 799.6 892.8 988.3 
1081.5 1185.5 1291.8 1440.5 1583.8 1640.0 1559.9 1217.9 670.9 294.3 166.4 109.4 60.9 34.7 20.8 8.5 2.3 0.0 
411.3 441.4 476.1 505.3 527.7 552.3 565.4 581.6 586.2 590.8 593.1 600.8 613.2 637.8 681.7 740.3 819.6 906.7 1011.4 
1123.1 1233.3 1347.3 1455.9 1643.8 1896.5 2113.0 2071.4 1610.7 959.8 440.6 118.6 63.2 37.0 16.2 9.2 3.9 0.0 
411.3 436.0 462.2 490.7 522.3 547.7 575.4 605.5 637.8 666.3 702.5 724.1 746.4 768.0 801.1 854.3 941.3 1041.5 
1155.5 1276.4 1401.2 1517.5 1628.4 1748.6 1958.1 2327.1 2642.9 2563.6 2115.3 1475.1 923.6 402.1 90.9 31.6 
13.1 5.4 0.0 
411.3 429.1 450.6 475.3 503.0 530.0 563.1 597.8 644.0 688.7 744.9 797.3 857.4 924.4 1002.2 1100.0 1217.9 1345.7 
1493.6 1628.4 1761.7 1875.7 1975.8 2078.3 2187.7 2384.9 2638.3 2744.6 2550.5 2122.2 1425.1 497.6 119.4 44.7 
14.6 5.4 0.0 
411.3 424.4 446.0 469.1 493.8 523.0 552.3 587.7 627.8 673.2 731.8 787.3 845.0 902.8 986.8 1089.2 1216.3 1352.7 
1502.1 1658.5 1796.4 1929.6 2063.7 2174.6 2317.1 2513.5 2735.4 2790.8 2579.8 2181.5 1450.5 479.1 101.7 45.4 
15.4 6.2 0.0 
411.3 419.0 434.5 449.9 472.2 491.5 520.7 549.2 580.0 617.0 665.5 709.5 754.1 811.9 874.3 952.9 1046.8 1154.7 
1269.5 1386.6 1497.5 1587.6 1664.6 1754.0 1850.3 1962.0 2050.6 2021.3 1788.7 1529.8 1018.3 279.6 65.5 30.0 11.6 
5.4 0.0 
411.3 416.0 422.9 431.4 447.5 464.5 481.4 505.3 526.1 550.8 585.4 614.7 642.4 674.0 707.9 755.7 819.6 881.2 956.7 
1026.8 1086.1 1139.3 1180.1 1220.2 1266.4 1320.3 1360.4 1312.6 1120.8 953.6 660.2 218.0 41.6 20.0 9.2 5.4 0.0 
411.3 413.7 412.1 418.3 425.2 432.9 438.3 442.2 448.3 455.3 460.6 460.6 450.6 441.4 425.2 415.2 414.4 417.5 429.1 
443.7 461.4 472.2 476.1 460.6 441.4 432.1 376.7 269.6 175.6 112.5 70.9 35.4 16.9 10.0 6.2 4.6 0.0 
411.3 399.0 385.2 374.4 361.3 343.6 318.1 288.9 255.0 215.7 184.1 163.3 147.9 141.7 141.0 139.4 136.3 136.3 137.9 
139.4 135.6 124.0 110.9 94.0 78.6 62.4 47.8 37.0 30.0 23.9 17.7 13.1 9.2 6.9 4.6 3.1 0.0 
411.3 386.7 362.0 328.9 295.8 255.7 207.2 169.5 144.8 131.0 124.8 120.9 117.9 114.8 112.5 109.4 107.1 102.5 97.8 
93.2 88.6 84.0 77.0 67.8 56.2 46.2 38.5 32.4 27.0 21.6 16.2 10.8 6.9 5.4 3.1 2.3 0.0 
411.3 375.9 336.6 285.0 234.9 185.6 151.0 135.6 126.3 118.6 110.2 103.2 98.6 94.0 89.4 85.5 82.4 79.3 76.3 73.2 
68.6 63.9 60.1 55.5 50.1 43.9 37.7 31.6 25.4 17.7 12.3 8.5 6.2 3.1 2.3 1.5 0.0 
411.3 368.2 311.2 252.7 191.0 151.8 137.1 128.6 120.9 110.9 100.9 92.4 85.5 80.1 76.3 72.4 68.6 64.7 62.4 60.1 59.3 
57.8 55.5 51.6 47.8 41.6 35.4 28.5 21.6 15.4 10.8 7.7 4.6 3.1 1.5 1.5 0.0 
411.3 358.2 288.9 221.1 163.3 141.0 132.5 124.0 114.8 104.0 94.0 86.3 80.9 75.5 71.6 67.8 64.7 61.6 59.3 57.8 56.2 54.7 
52.4 49.3 45.4 41.6 36.2 30.8 25.4 20.0 16.2 12.3 7.7 2.3 1.5 1.5 0.0 
411.3 355.9 281.2 201.8 152.5 137.9 131.0 122.5 111.7 101.7 91.7 84.7 77.8 73.2 70.1 67.0 63.2 60.9 57.8 57.0 55.5 53.9 
50.8 47.8 43.9 40.1 35.4 30.0 26.2 22.3 17.7 13.1 6.9 3.1 2.3 1.5 0.0 
411.3 349.7 265.8 186.4 147.1 136.3 128.6 120.2 110.9 100.1 90.9 83.2 76.3 71.6 67.8 65.5 63.2 59.3 56.2 54.7 52.4 50.8 
48.5 44.7 40.1 33.9 28.5 24.6 20.8 16.9 13.9 9.2 3.9 3.1 2.3 1.5 0.0 
411.3 345.9 260.4 180.3 145.6 135.6 127.9 119.4 110.2 100.1 90.1 81.7 73.9 69.3 66.2 63.9 61.6 57.0 54.7 53.2 51.6 50.1 
47.0 41.6 34.7 28.5 21.6 18.5 14.6 11.6 7.7 5.4 3.1 2.3 2.3 1.5 0.0 
411.3 346.6 261.9 179.5 145.6 135.6 129.4 120.2 110.2 100.1 90.9 82.4 73.9 69.3 66.2 64.7 61.6 57.0 54.7 53.9 52.4 49.3 
46.2 40.8 34.7 27.7 20.8 16.9 13.9 10.8 7.7 4.6 3.1 2.3 1.5 0.8 0.0 
